Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 10-Wire, 10A 600V AC, PE Wire Code, 20' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PG1010PE020

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 10-Wire, 10A 600V AC, PE Wire Code, 20' Length

Standard Product

Product details

General

Application
Plug Together Power Distribution, No Pass Thru
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Conduit Feed Pre-Wired Box
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
10-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585185064

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
5 A
Connectivity
Plug Together
Current / Amperage Rating
5 A
Current Rating
5 A
Phase
Single Phase Control
Voltage Rating
250V AC Max kV
Wattage
1250

Conductor Related

Number Of Wires
11-Wire Grounding
Wire Size
#12 AWG

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
10