Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 4-Wire, 20A 600V AC, PA Wire Code, 20' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PG2004PA005

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 4-Wire, 20A 600V AC, PA Wire Code, 20' Length.

Green/Yellow/Black Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Construction
Fabricated
EU RoHS Indicator
No
Insulation
PVC
Item Type
Single Ended Cable, 90 Degree Female Connector
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585454184

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi

Logistics

Carton Quantity
10