text.skipToContent text.skipToNavigation

PH1004PA040

by Hubbell Wiring Device-Kellems 

Catalog ID: PH1004PA040

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 4-Wire, 10A 600V AC, PA Wire Code, 40' Length

Green/Yellow/Black Wires

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Insulation PVC
Item Type Double Ended Cable, Male/Female Straight Connectors
OEM Brand Name Hubbell Wiring Device-Kellems
Plug Type Linkosity
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585093260

Dimensions

Outside Diameter 0.75

Electrical Ratings

Amperage Rating 10 A
Current / Amperage Rating 10 A
Current Rating 10 A
Voltage Rating 600V kV

Conductor Related

Conductor Size #12 AWG
Conductor Type Copper
Number Of Conductors 4-Pole
Strands Multi

Logistics

Carton Quantity 5

Resources/Downloads

Installation/Instruction Manual (IOM)