WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PE Wire Code, 25' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH1006PE025

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PE Wire Code, 25' Length

All Blue Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Double Ended Cable, Male/Female Straight Connectors
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585093277

Dimensions

Outside Diameter
0.77

Electrical Ratings

Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
6-Pole
Strands
Multi

Logistics

Carton Quantity
5