WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE
Discontinued

Linkosity, Double Ended Cable, 20A 3W, 35'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH2003PA035

Linkosity, Double Ended Cable, 20A 3W, 35'.

Green/Yellow/Black Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Double Ended Cable, Male/Female Straight Connectors
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585524078

Dimensions

Outside Diameter
0.71

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
3-Pole
Strands
Multi

Logistics

Carton Quantity
2