text.skipToContent text.skipToNavigation

PH2003PB002

By Hubbell Wiring Device-Kellems 

Catalog ID: PH2003PB002

By Hubbell Wiring Device-Kellems
Catalog ID:  PH2003PB002
Linkosity, 20A 3W, Male/Female Ended Cable, 2'

Green/Yellow/White/Black Wires

Add to List

More Options

Where to Buy

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Insulation PVC
Item Type Double Ended Cable, Male/Female Straight Connectors
OEM Brand Name Hubbell Wiring Device-Kellems
Plug Type Linkosity
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585243092

Dimensions

Outside Diameter 0.71

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Voltage Rating 600V kV

Conductor Related

Conductor Size #12 AWG
Conductor Type Copper
Number Of Conductors 3-Pole
Strands Multi

Logistics

Carton Quantity 50

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing