WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Super Neutral/IG

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH2303PB010

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Super Neutral/IG

Green/Yellow/White/Black Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Double Ended Cable, Male/Female Straight Connectors
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585185132

Dimensions

Outside Diameter
0.71

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG, #10 AWG Neutral
Conductor Type
Copper
Number of Conductors
3-Pole
Strands
Multi

Logistics

Carton Quantity
10