text.skipToContent text.skipToNavigation

PH2304PB040

by Hubbell Wiring Device-Kellems 

Catalog ID: PH2304PB040

Linkosity, Male Female Extension Cable, 20A Single, 4P, 40'

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Insulation PVC
Item Type Double Ended Cable, Male/Female Straight Connectors
OEM Brand Name Hubbell Wiring Device-Kellems
Plug Type Linkosity
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585355139

Dimensions

Outside Diameter 0.75

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Voltage Rating 600V kV

Conductor Related

Conductor Size #12 AWG, #10 AWG Neutral
Conductor Type Copper
Number Of Conductors 4-Pole
Strands Multi

Logistics

Carton Quantity 2

Resources/Downloads

Installation/Instruction Manual (IOM)