WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 15' Length, Stainless Hex Nuts

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH3004PA005

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 15' Length, Stainless Hex Nuts

Green/Yellow/Black Wires

Product details

General

Cable Length
5 ft
Construction
Fabricated
EU RoHS Indicator
Yes
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Series
MotorQuick/LINKOSITY
Style
Double Ended (Male/Female) Cable
Temperature Rating
-20 Deg C to 105 Deg C
Type
Accessories For LINKOSITY®
UPC
783585504681

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
30 A
Current Rating
30 A

Conductor Related

Conductor Type
Copper
Number Of Wires
4-Wire
Strands
Multi

Logistics

Carton Quantity
5