text.skipToContent text.skipToNavigation

PM1004PB035

by Hubbell Wiring Device-Kellems 

Catalog ID: PM1004PB035

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 35' Length

Standard Product

Product Details

General

Application Heavy Duty Industrial
Color Gray
EU RoHS Indicator Yes
Environmental Conditions Wet and Damp Locations
Item Type Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585184982

Dimensions

Display Size Linkosity

Electrical Ratings

Amperage Rating 10 A
Connectivity Pre-Terminated
Current / Amperage Rating 10 A
Current Rating 10 A
Phase Single Phase
Voltage Rating 600V AC kV
Wattage 6000

Conductor Related

Number Of Wires 4-Wire Grounding
Wire Size Pre-Terminated

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 5

Resources/Downloads

Installation/Instruction Manual (IOM)