WBP_PM1004PA005_PRODIMAGE
WBP_PM1004PA005_PRODIMAGE

Linkosity, Male Right Angle Cable, 4-Wire, 10A, 5' Cable.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PN1004PB005

Linkosity, Male Right Angle Cable, 4-Wire, 10A, 5' Cable.

Green/Yellow/White/Black Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable with Male 90 Degree Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585128184

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi

Logistics

Carton Quantity
10