WBP_PH2304PB010_PRODIMAGE
WBP_PH2304PB010_PRODIMAGE

Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 40A 600V AC, PB Wire Code, 40' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PS3004PB040

Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 40A 600V AC, PB Wire Code, 40' Length

Green/Yellow/White/Black Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Gray
Construction
Fabricated
EU RoHS Indicator
No
Insulation
PVC
Item Type
Double Ended Cable with 2) 90 Degree Connectors
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585454078

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi

Logistics

Carton Quantity
5