Linkosity, 10A, 2W, Female Receptacle, 1'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RF1002PE001

Linkosity, 10A, 2W, Female Receptacle, 1'.

All Blue Wires

Product details

General

Application
Power and Control Integration
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Female Receptacle
Material
Composite
Number Of Poles
2-Pole
UPC
783585504353

Electrical Ratings

Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V Max kV
Wattage
6000

Conductor Related

Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
2

Certifications And Compliance

Nema Rating
Non-NEMA