Signal and Control, Linkosity, Female Receptacle, 4-Wire, 10A 600V AC, PM Wire Code, 5' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RF1004PM005

Signal and Control, Linkosity, Female Receptacle, 4-Wire, 10A 600V AC, PM Wire Code, 5' Length

Custom Color Wires

Product details

General

Application
Power and Control Integration
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Female Receptacle
Material
Composite
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585131023

Electrical Ratings

Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V Max kV
Wattage
6000

Conductor Related

Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
4

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
50