WBP_RF3004PA001_PRODIMAGE
WBP_RF3004PA001_PRODIMAGE

Signal and Control Products, Linkosity, Receptacle 30A 4W, 1'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RF3004PA001

Signal and Control Linkosity, Receptacle 30A 4W, 1'

Green/Yellow/Black Wires

Product details

General

Construction
Fabricated
EU RoHS Indicator
Yes
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
MotorQuick/LINKOSITY
Style
Female Receptacle
Type
Accessories For LINKOSITY®
UPC
783585116334

Electrical Ratings

Amperage Rating
30 A
Current Rating
30 A
Wattage
18000

Conductor Related

Conductor Type
Copper
Number of Conductors
4

Certifications And Compliance

Industry Standard(s)
Listed to UL 2238 and UL 50E

Logistics

Carton Quantity
50