WBP_RF3004PA001_PRODIMAGE
WBP_RF3004PA001_PRODIMAGE

Linkosity, 30A 4W, Female Receptacle, 10'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RF3004PA010

Linkosity, 30A 4W, Female Receptacle, 10'

Green/Yellow/Black Wires

Product details

General

Application
Power and Control Integration
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Female Receptacle
Material
Composite
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585504667

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V Max kV
Wattage
18000

Conductor Related

Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
50