text.skipToContent text.skipToNavigation

RM1012PE001

by Hubbell Wiring Device-Kellems 

Catalog ID: RM1012PE001

Linkosity, Male Inlet, 1'

All Blue Wires

Product Details

General

Application Power and Control Integration
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Item Type Male Receptacle
Material Composite
Number Of Poles 12-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585409733

Electrical Ratings

Amperage Rating 7 A
Current / Amperage Rating 7 A
Current Rating 7 A
Voltage Rating 600V Max kV
Wattage 4200

Conductor Related

Conductor Size #16 AWG
Conductor Type Copper
Number Of Conductors 12

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50

Resources/Downloads

Installation/Instruction Manual (IOM)