WBP_RM1004PA001_PRODIMAGE
WBP_RM1004PA001_PRODIMAGE

Linkosity, Male Inlet, 12-Pole, 5' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RM1012PE005

Linkosity, Male Inlet, 12-Pole, 5' Length

All Blue Wires

Product details

General

Application
Power and Control Integration
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Male Receptacle
Material
Composite
Number Of Poles
12-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585128221

Electrical Ratings

Amperage Rating
7 A
Current / Amperage Rating
7 A
Current Rating
7 A
Voltage Rating
600V Max kV
Wattage
4200

Conductor Related

Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
12

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
50