text.skipToContent text.skipToNavigation

RM2304PB010

by Hubbell Wiring Device-Kellems 

Catalog ID: RM2304PB010

Linkosity, Male Receptacle, 20A Single, 4P, 10'

Super Neutral and IG, Green/Yellow/White/Black Wires

Product Details

General

Application Power and Control Integration
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Item Type Male Receptacle
Material Composite
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585354880

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Voltage Rating 600V Max kV
Wattage 12000

Conductor Related

Conductor Size #12 AWG, #10 AWG Neutral
Conductor Type Copper
Number Of Conductors 4

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50

Resources/Downloads

Installation/Instruction Manual (IOM)