HUBBELL
WBP_RM3004PA001_PRODIMAGE
WBP_RM3004PA001_PRODIMAGE

Linkosity, Hazardous Location, Inlet, 5- Wire, 20A, Super Neutral, Isolated Ground

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RM7205PB001

Linkosity, Hazardous Location, Inlet, 5- Wire, 20A, Super Neutral, Isolated Ground

Hazardous Location, Super Neutral and IG, Green/Yellow/White/Black Wires

Product details

General

Application

Power and Control Integration

Catalog Number

RM7205PB001

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

Number Of Poles

5-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585355658

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

5

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50