WBP_PF1003PB015_PRODIMAGE
WBP_PF1003PB015_PRODIMAGE
Discontinued

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PF1003PB010S

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts.

Green/Yellow/White/Black Wires, Stainless Steel

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Female Plug Single Ended Straight
Jacket
PVC
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585184814

Dimensions

Diameter Live Part
.46"

Conductor Related

Conductor Type
Copper
Number of Conductors
3-Pole

Logistics

Carton Quantity
10