WBP_PF1003PB015_PRODIMAGE
WBP_PF1003PB015_PRODIMAGE
Discontinued

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 10A 600V AC, PA Wire Code, 10' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PF1004PA010

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 10A 600V AC, PA Wire Code, 10' Length.

Green/Yellow/Black Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Female Plug Single Ended Straight
Jacket
PVC
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585128313

Dimensions

Diameter Live Part
.46"

Conductor Related

Conductor Type
Copper
Number of Conductors
4-Pole

Logistics

Carton Quantity
10