WBP_PM1004PA005_PRODIMAGE
WBP_PM1004PA005_PRODIMAGE
Discontinued

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PM1003PB010S

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts

Green/Yellow/White/Black Wires, Stainless Steel Version

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Male Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585184722

Dimensions

Outside Diameter
0.71

Electrical Ratings

Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
3-Pole
Strands
Multi

Logistics

Carton Quantity
10