WBP_PM1004PA005_PRODIMAGE
WBP_PM1004PA005_PRODIMAGE

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 50' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PM3004PA050

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 50' Length

Green/Yellow/Black Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Male Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585358024

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi