Brand: Hubbell Wiring Device-Kellems
Catalog ID: MSL4SGGFP
Spec Grade with Pass-Through
Application
Local Switched, 4) 20A 125V Spec Grade GFCI Duplex
Catalog Number
MSL4SGGFP
Color
Gray
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521725
Cubic Capacity
113.652 cu.in
Depth
2.1
Height
12.3 in
Width
4.4 in
Cable Entry
Plug-In
EU RoHS Indicator
No