HUBBELL
WBP_EC18_PRODIMAGE
WBP_EC18_PRODIMAGE
Discontinued

Signal-QuickTM End Caps, 18mm Shielded

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

EC18

Signal-QuickTM End Caps, 18mm Shielded.

  • Beveled edge deflects lateral impacts
  • Reduces and or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Shielded

Product details

General

Application

Sensor Mounting

Catalog Number

EC18

Color

Construction

Molded

EU RoHS Indicator

Yes

Item Type

E-Cap

Material

Fiberglass

Specifications

  • Cap Style - For Shielded Sensor
  • Material - Glass-filled Nylon
  • Protection Style -  End Cap

UPC

783585710341

Dimensions

Display Size

18MM

Logistics

Carton Quantity

10