WBP_SM18_PRODIMAGE
WBP_SM18_PRODIMAGE
Discontinued

Signal-Quick™ Sensor Quick-Mount, 18mm, Nickel Plated Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SM18

Signal-QuickTM Sensor Quick-Mount, 18mm, Nickel Plated Brass.

Standard Product

Product details

General

Application
Sensor Mounting
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Quick Mount
Material
Steel
UPC
783585710020

Dimensions

Display Size
18MM

Logistics

Carton Quantity
10