WBP_CAH30_PRODIMAGE
WBP_CAH30_PRODIMAGE
Discontinued

Signal-QuickTM Conduit Adapter, 30mm, Hex Shank

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CAH30

Signal-Quick Conduit Adapter, 30mm, Hex Shank

Standard Product

Product details

General

Application
Sensor Mounting
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Hex Conduit Adapter
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585710792

Dimensions

Display Size
30MM

Logistics

Carton Quantity
10