WBP_EC08_PRODIMAGE
WBP_EC08_PRODIMAGE
Discontinued

Signal-QuickTM End Caps, 8mm Shielded

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

EC08

Signal-QuickTM End Caps, 8mm Shielded

  • Beveled edge deflects lateral impacts
  • Reduces and or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Shielded

Product details

General

Application
Sensor Mounting
Color
Black
Construction
Molded
EU RoHS Indicator
Yes
Item Type
E-Cap
Material
Fiberglass
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585710303

Dimensions

Display Size
8MM

Logistics

Carton Quantity
10