Discontinued

Signal-Quick™ Protective Caps, 30mm, Shielded Ceramic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PC30C

Signal-Quick™ Protective Caps, 30mm, Shielded Ceramic

Standard Product

Product details

General

Application
Sensor Mounting
Color
White
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Sensor Cap
Material
Ceramic
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585710518

Dimensions

Display Size
30MM

Logistics

Carton Quantity
10