WBP_PRB1250_PRODIMAGE
WBP_PRB1250_PRODIMAGE
Discontinued

Signal-Quick™ Proximity Probes, 12 x 50mm, Zinc Plated Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PRB1250

Signal-QuickTM Proximity Probes, 12 x 50mm, Zinc Plated Steel.

Standard Product

Product details

General

Application
Sensor Mounting
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Proximity Probe
Material
Composite
UPC
783585710112

Dimensions

Display Size
M12, 50MM

Logistics

Carton Quantity
10