WBP_WMBHSB30D_PRODIMAGE
WBP_WMBHSB30D_PRODIMAGE
Discontinued

Signal-QuickTM Well Mounts, 30mm, BHSB, Delrin

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WMBHSB30D

Signal-QuickTM Well Mounts, 30mm, BHSB, Delrin.

Standard Product

Product details

General

Application
Sensor Mounting
Color
White
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Well Mount
Material
Plastic (Delrin® is a trademark of E.I. Dupont)
UPC
783585710181

Dimensions

Display Size
30MM

Logistics

Carton Quantity
10