WBP_WMPTSB30T_PRODIMAGE
WBP_WMPTSB30T_PRODIMAGE
Discontinued

Signal-QuickTM Well Mounts, 30mm, PTSB, Teflon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WMPTSB30T

Signal-QuickTM Well Mounts, 30mm, PTSB, Teflon.

Standard Product

Product details

General

Application
Sensor Mounting
Color
White
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Well Mount
Material
PTSB Teflon
UPC
783585710198

Dimensions

Display Size
30MM

Logistics

Carton Quantity
10