WBP_UB30_PRODIMAGE
WBP_UB30_PRODIMAGE
WBP_UB12_App_PRODIMAGE
Discontinued

Signal-QuickTM Universal Aiming Bracket, 30mm, Standard Base

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

UB30

Signal-QuickTM Universal Aiming Bracket, 30mm, Standard Base.

Standard Product

Product details

General

Application
Sensor Mounting
Color
Black, Blue
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Universal Aiming Bracket
Material
Nylon, Glass Fiber Filled
UPC
783585711003

Dimensions

Display Size
30MM

Logistics

Carton Quantity
10