text.skipToContent text.skipToNavigation

RMP-CMP-5M-G

by Rig-Power 

Catalog ID: RMP-CMP-5M-G

RMP II 535 MCM Male Green Plug.

$296.47 USD

Product Details

General

Color Green
Contact Size 535 Kcmil
Gender Male
Material Copper, Tin Plated
UPC 815229022012

Electrical Ratings

Amperage Rating @ 125C 898
Amperage Rating @ 90C 724
Voltage Rating 1000 V

Conductor Related

Cable Size 535 Kcmil

Resources/Downloads

Certifications