text.skipToContent text.skipToNavigation

RMP-CMP-5M-R

By Rig-Power 

Catalog ID: RMP-CMP-5M-R

By Rig-Power
$296.47 USD
Catalog ID:  RMP-CMP-5M-R
RMP II 535 MCM Male Red Plug.
Add to List

More Options

Product Details

General

Color Red
Contact Size 535 Kcmil
Gender Male
Material Copper, Tin Plated
UPC 815229022029

Electrical Ratings

Amperage Rating @ 125C 898
Amperage Rating @ 90C 724
Voltage Rating 1000 V

Conductor Related

Cable Size 535 Kcmil

Resources and Downloads

Certifications