RIG_RMPIII-CMP-300M-BK
RIG_RMPIII-CMP-300M-BK

RMPIII Series, Single Pole Devices, Industrial Grade, Male, Plug, 300A 600V AC/DC, Single Conductor, Double Set Screws, Black

$65.14 USD

Brand:

RigPower

Catalog ID:

RMPIII-CMP-30-M-BK

RigPower RMPIII Series High Amperage Single Pole Power connectors are designed to allow for installation in extreme temperatures (-40°C to +55°C) at full load. The RMPIII Series is rated for from 300 to 1135 Amps continuous current at up to 1,000 VAC/VDC (dependent on configuration), and allows for usage of cable sizes ranging from #6 AWG to 777 DLO. The RMPII Series is available in a wide range of styles and up to ten colors to provide correct phase identification.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

Product details

General

Application
Drilling Rigs and Portable Power
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Base Compound - Thermoplastic Elastomer; Contact Material - Brass; Retaining Screw Material - Nylon
Operating Temperature Range Celcius
-20° C to +40° C
Series
RMPIII
Type
Pin & Sleeve

Electrical Ratings

Amperage Rating
300 A
Voltage Rating
  • 600 VAC
  • 600 VDC
  • 250 VDC

Conductor Related

Cable Range
#6 AWG - 2/0 AWG

Certifications And Compliance

Certified Listed
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating
UL Enclosure Types 3R, 4X, 12

Resources and downloads