text.skipToContent text.skipToNavigation

RMP-PMR-1F-BK

By Rig-Power 

Catalog ID: RMP-PMR-1F-BK

By Rig-Power
$484.71 USD
Catalog ID:  RMP-PMR-1F-BK
RMP II Female Black Single Hole Panel Mount Receptacle.
Add to List

More Options

Product Details

General

Application Drilling industry, Connection of power from generator sets to Switchgear or SCR controls
Color Black
Gender Female
Material Copper, Tin Plated
Number of Holes 1
Style Panel Mount Receptacles
Temperature Rating -40 to +55
UPC 815229022524

Electrical Ratings

Voltage Rating 1000 V

Resources and Downloads

Certifications