text.skipToContent text.skipToNavigation

VR1034C3-S37

By Killark 

Catalog ID: VR1034C3-S37

By Killark
Catalog ID:  VR1034C3-S37
100A 3 Pole 4 Wire Receptacle - AT Type - 1" C Type Box - Polarized
  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.