text.skipToContent text.skipToNavigation

VR1041C6

By Killark 

Catalog ID: VR1041C6

By Killark
Catalog ID:  VR1041C6
VERSA RECPT STYLE I 100A 4W4P C-TYPE 2"
  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

More Options

Where to Buy

Product Details

General

Back Box Type FEED THRU
Finish Type Baked Powder Epoxy/Polyester Finish
Material Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel
Number Of Poles 4
Series VersaMate
Style Style I
Type Pin & Sleeve
UPC 783936835105

Dimensions

Hub Size 2"

Electrical Ratings

Amperage Rating 100 A
Frequency Rating 50-400 Hz
Voltage Rating
  • 618 VAC
  • 250 VDC

Conductor Related

</
Number Of Wires 4