KIL_PR_VR3_30A_Receptacle_Angled
KIL_PR_VR3_30A_Receptacle_Angled

Versamate Series 30A 2 Pole 3 Wire Receptacle - AT Type - Polarized

Brand:

Killark

Catalog ID:

VR3023-S37

30A 2 Pole 3 Wire Receptacle - AT Type - Polarized

  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

Product details

General

Application
  • Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities
EU RoHS Indicator
Contact Manufacturer
Finish Type
Baked Powder Epoxy/Polyester Finish
Material
Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel
Series
VersaMate
Style
Style II
Type
  • Pin & Sleeve
  • Pin & Sleeve
UPC
783936078762

Dimensions

Dimensions
3.25 in x 3.41 in x 3.89 in
Height
3.89 in
Length
3.25 in
Width
3.41 in

Electrical Ratings

Amperage Rating
30 A
Frequency Rating
50-400 Hz
Voltage Rating
  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires
2