text.skipToContent text.skipToNavigation

VR3023C3-S37

by Killark 

Catalog ID: VR3023C3-S37

30A 2 Pole 3 Wire Receptacle - AT Type - 1" C Type Box - Polarized

  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

Product Details

General

Application Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities
Back Box Type FEED THRU
Finish Type Baked Powder Epoxy/Polyester Finish
Material Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel
Series VersaMate
Style Style II
Type Pin & Sleeve
UPC 783936089188

Dimensions

Height 5.31 in
Length 6.13 in
Width 3.59 in

Electrical Ratings

Amperage Rating 30 A
Frequency Rating 50-400 Hz
Voltage Rating
  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires 2

Logistics

Carton Quantity 1

Resources/Downloads