text.skipToContent text.skipToNavigation

VR332E1

By Killark 

Catalog ID: VR332E1

By Killark
Catalog ID:  VR332E1
VERSA RECPT STYLE II 30A 2W3P ETYPE 1/2"
  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

More Options

Where to Buy

Product Details

General

Back Box Type DEAD END
Finish Type Baked Powder Epoxy/Polyester Finish
Material Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel
Number Of Poles 2
Series VersaMate
Style Style II
Type Pin & Sleeve
UPC 783936842271

Dimensions

Hub Size 1/2"

Electrical Ratings

Amperage Rating 30 A
Frequency Rating 50-400 Hz
Voltage Rating
  • 656 VAC
  • 250 VDC

Conductor Related

Number Of Wires 3