text.skipToContent text.skipToNavigation

Versamate Series 30A 2 Pole 3 Wire Receptacle - E Type Box - 1"

By Killark 

Catalog ID: VR332E3

By Killark
Catalog ID:  VR332E3
VERSA RECPT STYLE II 30A 2W3P E-TYPE 1"
  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

More Options

Where to Buy

Product Details

General

Back Box Type DEAD END
Finish Type Baked Powder Epoxy/Polyester Finish
Ma