text.skipToContent text.skipToNavigation

Versamate Series 30A 3 Pole 3 Wire Receptacle with C Type Box 1" - Polarized

By Killark 

Catalog ID: VR331C3-S37

By Killark
Catalog ID:  VR331C3-S37
30A 3 Pole 3 Wire Receptacle with C Type Box 1" - Polarized
  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, w