text.skipToContent text.skipToNavigation

Versamate Series 60A 3 Pole 4 Wire Receptacle - C Type Box - 1-1/4"

By Killark 

Catalog ID: VR642C4

By Killark
Catalog ID:  VR642C4
1-1/4" 3W4P STYL2 60A RECEPT TYPE C
  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

More Options

Where to Buy

Product Details

General

Back Box Type FEED THRU
Finish Type Baked Powder Epoxy/Polyester Finish