Single Pole, REPL BDY, Female Plug, Green, RFID
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBLRFFBGN
SINGLEPOLE, REPL BDY, FEM PLG, GN, RFID.
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Type
Connector
UPC
783585566924
Electrical Ratings
Current / Amperage Rating
300 A
400 A
Voltage Rating
600 V
Conductor Related
Conductor Size
#6-4/0 AWG
Logistics
Carton Quantity
10
Resources and downloads
Specifications
WIRING_HBLRFFBGN_spec
Catalogs
WDK Catalog Full 2023
Literature
Entertainment Product Solution Guide
Warranty
Industrial & Commercial Products