text.skipToContent text.skipToNavigation

HBLPG003S00010MM

by multiple brands 

Catalog ID: HBLPG003S00010MM

SPLIT CORE PANEL MONITOR, 38A, 240V, 10MM

Product Details

General

Series HBL Data Monitoring
Style Standard Device
Type Circuit Monitor
UPC 783585569420

Electrical Ratings

Current / Amperage Rating 38 A
Voltage Rating Description 240 VAC

Logistics

Carton Quantity 5