text.skipToContent text.skipToNavigation

HBLPG006S00010MM

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLPG006S00010MM

SPLIT CORE PANEL MONITOR, 63A, 240V, 10MM

Product Details

General

Series HBL Data Monitoring
Style Standard Device
Type Circuit Monitor
UPC 783585569437

Electrical Ratings

Current / Amperage Rating 63 A
Voltage Rating Description 240 VAC

Logistics

Carton Quantity 5