text.skipToContent text.skipToNavigation

HBLPG020Y00024MM

by multiple brands 

Catalog ID: HBLPG020Y00024MM

SPLIT CORE PANEL MONITOR, 240A, 240/415V, 3PH DELTA, 24MM

Product Details

General

Series HBL Data Monitoring
Style Standard Device
Type Circuit Monitor
UPC 783585569451

Electrical Ratings

Current / Amperage Rating 240 A
Voltage Rating Description 240 VAC

Logistics

Carton Quantity 5